• Optical Comparator          

    IM-8000 Series: Instant Measurement System
    • Measure 300 critical dimensions in 3 seconds.
    • Eliminate subjectivity between operators.
    • Automatically records data and generates inspection reports.
    • Easy-to-use software, fast processing and accurate measurements.


    For more information please download the brochure.
  • What is the Instant Measurement System?

    The IM-8000 Series is typically referred to as 'The Next Generation Optical Comparator'. The system houses 24 fixed position lens, two cameras and collimated lighting in order to dimension 300 critical features within three seconds.  All measurement results are backed by automatically generated inspection reports that prove out the accuracy and repeatability of the unit.

  • Why do customers use the IM Series?

    The system is easy-to-use, fast and accurate. It can be can used by anyone, anywhere in your facility. Imagine, that with the push of just one button, operators are able to measure 300 critical features on a part and have an inspection report automatically created for them.

  • Spring

  • Lathe Processing

  • Threads

  • Plastic with Toplight

For more information please download the brochure.

We guarantee 100% privacy – your information will never be shared.

Privacy Statement

Online Member Benefits

  • Instant product catalog and technical guide downloads
  • Seamlessly submit requests for pricing and demonstrations
  • One-time registration, unlimited access

Register

Step 1/3

Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.